QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-AU2A0040FAA

A1000,240V 3PH,40/33A,N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S1029.M
1 $482 PCB CONTROL A1000 2/4/600V 500-268-422 M 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
300-055-118
View Note
1 $218 IGBT 7MBR100VP-060-50 600V 100A PIM Q1
ETX710013.M
1 $212 PCB CAP,27P5,M,500-022-958 7PCB
ETP713170.M
View Note
1 $790 PCB PB,27P5,M,500-073-601 5PCB
ETC740304.M
1 $251 PCB TB,YAI,M,100-224-686 2PCB
300-055-169
2 $39 FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS B1, B2
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR13
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-AU2A0040FAA

Current version ETC740112-S1029.M replaces all shown below

ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017, ETC740110-S1016, ETC740110-S1015, ETC740110-S1014

Current version 300-055-118 replaces all shown below

300-023-150

Current version ETP713170.M replaces all shown below

ETX710013, ETP713170

Current version ETX710013.M replaces all shown below

ETX710013, ETP713170

Current version ETC740304.M replaces all shown below

ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131, ETC740130

Current version 300-055-169 replaces all shown below

300-024-625