CIMR-AU2A0040UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU2A0040UAA
A1000,240V,40/33A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| 300-055-118
View Note |
1 | $218 | IGBT 7MBR100VP-060-50 600V 100A PIM | Q1 | |
| ETX710013.M
|
1 | $212 | PCB CAP,27P5,M,500-022-958 | 7PCB | |
| ETP713170.M
View Note |
1 | $790 | PCB PB,27P5,M,500-073-601 | 5PCB | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-055-169
|
2 | $39 | FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS | B1, B2 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR13 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU2A0040UAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017
Current version 300-055-118 replaces all shown below
300-023-150
Current version ETP713170.M replaces all shown below
ETX710013, ETP713170
Current version ETX710013.M replaces all shown below
ETX710013, ETP713170
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131
Current version 300-055-169 replaces all shown below
300-024-625