CIMR-AU2A0211UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU2A0211UAA
A1000,240V,211/180A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710045.M
|
1 | $976 | PCB GD,2045,M,500-078-981 | 5PCB | |
| 300-058-855
View Note |
3 | $308 | IGBT 630V,400A,2IN1 CM400DX1-12A ROHS | Q1, Q2, Q3 | |
| ETC710250.M
View Note |
3 | $193 | PCB GD,2045,M,500-029-195 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-057-238
|
2 | $59 | FAN MMF-12F24DS-CN1 DC24V,0.36A ROHS | B1, B2 | |
| 300-055-139
|
4 | $95 | CAP LNTU5242MSEAYA 385V 2400UF ROHS | C1, C2, C3, C4 | |
| 300-027-899
|
3 | $23 | CAPACITOR SKUNITYK11453A 600V 2.2UF ROHS | C5, C6, C7 | |
| C--006515
|
3 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C8, C9, C10 | |
| 300-027-606
|
3 | $187 | DIODE MOD PD150KN8 800V 150A 2IN1 ROHS | D1, D2, D3 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-027-638
|
1 | $46 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | R2 | |
| 300-056-018
|
2 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1, K2 | |
| 300-030-751
|
1 | $424 | DC REACT DCL20256A087M 256A 0.087MH ROHS | L1 | |
| 300-030-955
|
3 | $58 | DCCT HC-TN250V4B15X 4V/250AT ROHS | CT1, CT2, CT3 | |
| XX-000219
|
3 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1, XX2, XX3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU2A0211UAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017
Current version ETC710045.M replaces all shown below
ETC710045, ETC710043, ETC710042
Current version 300-058-855 replaces all shown below
300-025-023
Current version ETC710250.M replaces all shown below
ETC710250
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131
Current version 300-057-238 replaces all shown below
300-028-055
Current version 300-055-139 replaces all shown below
300-027-652
Current version 300-056-018 replaces all shown below
300-033-135