QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-AU2A0250AAA

A1000,240V 3PH,250/215A,IP00

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S1029.M
1 $482 PCB CONTROL A1000 2/4/600V 500-268-422 M 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
ETC710054.M
1 $995 PCB, GD,A1000,2055,M, 500-135-781 5PCB
300-058-855
View Note
3 $308 IGBT 630V,400A,2IN1 CM400DX1-12A ROHS Q1, Q2, Q3
ETC710260.M
View Note
3 $103 PCB GD,2055,M,500-031-282 15PCB-1, 15PCB-2, 15PCB-3
ETX711371.M
2 $418 PCB PS,FAN_MC,200V,M,500-067-885 6PCB-1, 6PCB-2
ETC740304.M
1 $251 PCB TB,YAI,M,100-224-686 2PCB
300-028-769
2 $578 FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS B1, B2
300-055-144
3 $193 CAP LNTU5582MSEAYV 385V 5800UF ROHS C1, C2, C3
C--006515
6 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C4, C5, C6, C7, C8, C9
300-028-524
3 $45 CAPACITOR SKUNITYK11461A 630V 4.4UF ROHS C10, C11, C12
300-027-605
6 $128 DIODE MOD PD100KN8 800V 100A 2IN1 ROHS D1, D2, D3, D4, D5, D6
300-027-634
1 $45 RESISTOR SMRK80W1R0J/RO 1OHM ROHS R1
300-029-052
1 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS R2
300-029-049
1 $411 MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS K1
300-027-802
2 $449 DC REACTOR UZDC-MG 173.5A,0.148MH ROHS L1, L2
300-030-957
3 $58 DCCT HC-TN286V4B15X 4V/286AT ROHS DCCT1, DCCT2, DCCT3
XX-000219
3 $3 VARISTOR, TNR20V431K382, 430V, 10000A XX1, XX2, XX3
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR20
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-AU2A0250AAA

Current version ETC740112-S1029.M replaces all shown below

ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017, ETC740110-S1016, ETC740110-S1015, ETC740110-S1014

Current version ETC710054.M replaces all shown below

ETC710053.M, ETC710053, ETC710051, ETC710050

Current version 300-058-855 replaces all shown below

300-025-023

Current version ETC710260.M replaces all shown below

ETC710260

Current version ETX711371.M replaces all shown below

ETX711371, ETX711270

Current version ETC740304.M replaces all shown below

ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131, ETC740130

Current version 300-055-144 replaces all shown below

300-027-845