CIMR-AU2A0312UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU2A0312UAA
A1000,240V,312/283A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710064.M
|
1 | $1027 | PCB, GD,A1000,2075,M, 500-135-788 | 5PCB | |
| 300-058-849
View Note |
3 | $616 | IGBT 630V,600A,2IN1 CM600DXLE1-12A ROHS | Q1, Q2, Q3 | |
| ETX711371.M
|
2 | $418 | PCB PS,FAN_MC,200V,M,500-067-885 | 6PCB-1, 6PCB-2 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-028-769
|
2 | $578 | FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS | B1, B2 | |
| 300-055-145
|
3 | $310 | CAP LNTU5822MSEBYA 385V 8200UF ROHS | C1, C2, C3 | |
| C--006515
|
6 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C4, C5, C6, C7, C8, C9 | |
| 300-028-525
|
3 | $46 | CAPACITOR SKUNITYK11462A 630V 4.4UF ROHS | C10, C11, C12 | |
| 300-027-606
|
6 | $187 | DIODE MOD PD150KN8 800V 150A 2IN1 ROHS | D1, D2, D3, D4, D5, D6 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-029-052
|
1 | $43 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | R2 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-027-803
|
2 | $469 | DC REACTOR UZDC-MG 207.5A,0.118MH ROHS | L1, L2 | |
| 300-030-959
|
3 | $60 | DCCT HC-TN360V4B15X 4V/360AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000219
|
3 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1, XX2, XX3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU2A0312UAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017
Current version ETC710064.M replaces all shown below
ETC710063.M, ETC710063, ETC710061, ETC710060
Current version 300-058-849 replaces all shown below
300-029-054
Current version ETX711371.M replaces all shown below
ETX711371, ETX711270
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131
Current version 300-055-145 replaces all shown below
300-027-846