QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-AU2A0415UAA

A1000,240V,415/415A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S1029.M
1 $482 PCB CONTROL A1000 2/4/600V 500-268-422 M 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
ETC710290.M
View Note
6 $128 PCB GD,2110,M,500-031-285 15PCB-1, 15PCB-2, 15PCB-3, 15PCB-4, 15PCB-5, 15PCB-6
ETX711371.M
2 $418 PCB PS,FAN_MC,200V,M,500-067-885 6PCB-1, 6PCB-2
ETC740304.M
1 $251 PCB TB,YAI,M,100-224-686 2PCB
300-098-854
3 $167 FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS B1, B2, B3
300-058-271
6 $154 CAPA ECST3J1LGN552MDE0S 385V 5500UF 20% C1, C2, C3, C4, C5, C6
300-028-523
6 $54 CAPACITOR SKUNITYK11460A 630V 6.6UF ROHS C13, C14, C15, C16, C17, C18
C--006515
6 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C10, C11, C12, C7, C8, C9
300-027-606
6 $187 DIODE MOD PD150KN8 800V 150A 2IN1 ROHS D1, D2, D3, D4, D5, D6
300-027-634
1 $45 RESISTOR SMRK80W1R0J/RO 1OHM ROHS R1
300-029-052
2 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS R2, R3
300-029-050
1 $712 MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS K1
300-027-805
1 $1156 DC REACTOR UZDC-MG 604A,0.044MH ROHS L1
300-029-036
3 $116 TRANSFORMER HS-UD560V4B15X 4V/560AT ROHS DCCT1, DCCT2, DCCT3
XX-000219
3 $3 VARISTOR, TNR20V431K382, 430V, 10000A XX1, XX2, XX3
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR20
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-AU2A0415UAA

Current version ETC740112-S1029.M replaces all shown below

ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017

Current version ETC710290.M replaces all shown below

ETC710290

Current version ETX711371.M replaces all shown below

ETX711371, ETX711270

Current version ETC740304.M replaces all shown below

ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131

Current version 300-098-854 replaces all shown below

300-028-230

Current version 300-058-271 replaces all shown below

300-055-143, 300-027-848