CIMR-AU4A0023FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU4A0023FAA
A1000,480V 3PH,23/18A,N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETP712161.M
View Note |
1 | $809 | PCB PB, 500-040-364, 47P5, CC | 5PCB | |
| 300-023-153
View Note |
1 | $244 | IGBT 7MBR35U4P120-50 1200V 35A PIM | Q1 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-055-168
|
2 | $28 | FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS | B1, B2 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR13 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU4A0023FAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017, ETC740110-S1016, ETC740110-S1015, ETC740110-S1014
Current version ETP712161.M replaces all shown below
ETP713210.M, ETP713210, ETP712161, ETP712160
Current version 300-023-153 replaces all shown below
300-055-121, 300-023-153
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131, ETC740130
Current version 300-055-168 replaces all shown below
300-027-105