CIMR-AU4A0058FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU4A0058FAA
A1000,480V 3PH,58/45A,N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710092.M
View Note |
1 | $963 | PCB GD,4022,M,500-040-372 | "5PCB,8PCB,15PCB" | |
| 300-058-857
View Note |
1 | $360 | IGBT 1200V,100A,7IN1 CM100RX1-24A ROHS | Q1 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-076-988
|
1 | $166 | DIODE MD DF150AE160 1600V 150A 6IN1 ROHS | D1 | |
| 300-055-170
|
2 | FAN 3610VL-05W-B30-BQ3 DC24V 0.19A ROHS | B1, B2 | ||
| C--006512
|
1 | $4 | CAP DMPPTS3A334K 1000VDC 0.33UF ROHS | C8 | |
| 300-027-900
|
1 | $36 | CAP SKUNITYK11454A 1000V 2.2UF ROHS | C5 | |
| 300-027-635
|
1 | $51 | RESISTOR SMRK80W2R0J/RO 2OHM ROHS | R1 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU4A0058FAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017, ETC740110-S1016, ETC740110-S1015, ETC740110-S1014
Current version ETC710092.M replaces all shown below
ETC710092, ETC710091
Current version 300-058-857 replaces all shown below
300-025-015
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131, ETC740130
Current version 300-076-988 replaces all shown below
300-027-642