QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-AU4A0139UAA

A1000,480V,139/112A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S1029.M
1 $482 PCB CONTROL A1000 2/4/600V 500-268-422 M 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
ETC710133.M
1 $1027 PCB GD,4055,M,500-040-519 5PCB
300-120-737
View Note
3 $520 IGBT FF300R12ME4 IGBT 1200V,300A,2IN1 Q1, Q2, Q3
ETC711360.M
View Note
3 $225 PCB GD,4075,M,500-073-650 15PCB-1, 15PCB-2, 15PCB-3
ETC740304.M
1 $251 PCB TB,YAI,M,100-224-686 2PCB
300-057-238
2 $59 FAN MMF-12F24DS-CN1 DC24V,0.36A ROHS B1, B2
300-073-998
3 $64 DIODE SKKD101/16 1600V 101A 2IN1 ROHS D1, D2, D3
300-056-294
3 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C8, C9, C10
300-027-900
3 $36 CAP SKUNITYK11454A 1000V 2.2UF ROHS C5, C6, C7
300-027-637
1 $37 RESISTOR SMRK120W153J/RO 15KOHM ROHS R2
300-027-636
1 $48 RESISTOR SMRK120W1R0J/RO 1OHM ROHS R1
300-056-018
1 $161 RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR K1
300-030-752
1 $717 DC REACT DCL40183A260M 183A 0.26MH ROHS L1
300-030-952
3 $50 DCCT HC-TN152V4B15X 4V/152AT ROHS CT1, CT2, CT3
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR20
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-AU4A0139UAA

Current version ETC740112-S1029.M replaces all shown below

ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017

Current version ETC710133.M replaces all shown below

ETC710133, ETC710132

Current version ETC711360.M replaces all shown below

ETC710321.M, ETC710321

Current version ETC740304.M replaces all shown below

ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131

Current version 300-057-238 replaces all shown below

300-027-602, 300-028-055

Current version 300-073-998 replaces all shown below

300-027-602, 300-028-055

Current version 300-056-018 replaces all shown below

300-033-135