CIMR-AU4A0165FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU4A0165FAA
A1000,480V 3PH,165/150A,N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710143.M
|
1 | $1066 | PCB GD,4075,M,500-040-520 | 5PCB | |
| 300-120-737
View Note |
3 | $520 | IGBT FF300R12ME4 IGBT 1200V,300A,2IN1 | Q1, Q2, Q3 | |
| ETC711360.M
View Note |
3 | $225 | PCB GD,4075,M,500-073-650 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-098-854
|
2 | $167 | FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS | B1, B2 | |
| 300-073-998
|
3 | $64 | DIODE SKKD101/16 1600V 101A 2IN1 ROHS | D1, D2, D3 | |
| 300-056-294
|
3 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C8, C9, C10 | |
| 300-027-900
|
3 | $36 | CAP SKUNITYK11454A 1000V 2.2UF ROHS | C5, C6, C7 | |
| 300-027-637
|
1 | $37 | RESISTOR SMRK120W153J/RO 15KOHM ROHS | R2 | |
| 300-027-636
|
1 | $48 | RESISTOR SMRK120W1R0J/RO 1OHM ROHS | R1 | |
| 300-056-018
|
2 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K2, K1 | |
| 300-030-753
|
1 | $722 | DC REACT DCL40218A220M 218A 0.22MH ROHS | L1 | |
| 300-030-953
|
3 | $51 | DCCT HC-TN200V4B15X 4V/200AT ROHS | CT1, CT2, CT3 | |
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU4A0165FAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017, ETC740110-S1016, ETC740110-S1015, ETC740110-S1014
Current version ETC710143.M replaces all shown below
ETC710143, ETC710142
Current version 300-120-737 replaces all shown below
300-055-125, 300-025-018
Current version ETC711360.M replaces all shown below
ETC711360, ETC710331
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131, ETC740130
Current version 300-073-998 replaces all shown below
300-027-602, 300-028-230
Current version 300-098-854 replaces all shown below
300-027-602, 300-028-230
Current version 300-056-018 replaces all shown below
300-033-135