QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-AU4A0208UAA

A1000,480V,208/180A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S1029.M
1 $482 PCB CONTROL A1000 2/4/600V 500-268-422 M 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
ETC710152.M
1 $1079 PCB, GD,A1000,4090,M, 500-172-002 5PCB
300-058-856
View Note
3 $360 IGBT 1200V,400A,2IN1 CM400DX1-24A ROHS Q1, Q2, Q3
ETC711280.M
View Note
3 $225 PCB GD,4090,M,500-123-223 15PCB-1, 15PCB-2, 15PCB-3
ETC740304.M
1 $251 PCB TB,YAI,M,100-224-686 2PCB
300-028-769
2 $578 FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS B1, B2
300-073-998
6 $64 DIODE SKKD101/16 1600V 101A 2IN1 ROHS D1, D2, D3, D4, D5, D6
300-056-294
6 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C10, C5, C6, C7, C8, C9
300-028-528
3 $59 CAP SKUNITYK11465A 1000V 4.4UF ROHS C11, C12, C13
300-029-053
1 $59 RES SMRK120W153J/RO 15KOHM 120W 5% 600MM R2
300-055-998
1 $71 RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W R1
300-029-049
1 $411 MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS K1
300-027-806
2 $514 DC REACTOR UZDC-MG 133A,0.36MH ROHS L1, L2
300-030-956
3 $49 DCCT HC-TN258V4B15X 4V/258AT ROHS DCCT1, DCCT2, DCCT3
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR20
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-AU4A0208UAA

Current version ETC740112-S1029.M replaces all shown below

ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017

Current version ETC710152.M replaces all shown below

ETC710151.M, ETC710151, ETC710150

Current version 300-058-856 replaces all shown below

300-029-059

Current version ETC711280.M replaces all shown below

ETC711280

Current version ETC740304.M replaces all shown below

ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131

Current version 300-073-998 replaces all shown below

300-027-602

Current version 300-055-998 replaces all shown below

300-029-051