QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-AU4A0250UAA

A1000,480V,250/216A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S1029.M
1 $482 PCB CONTROL A1000 2/4/600V 500-268-422 M 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
ETC710162.M
1 $1091 PCB, GD,A1000,4110,M, 500-135-833 5PCB
300-055-126
View Note
3 $514 IGBT FF450R12ME4_B60 1200V 450A 2IN1 Q1, Q2, Q3
ETC711370.M
View Note
3 $225 PCB GD,4110,M,500-073-657 15PCB-1, 15PCB-2, 15PCB-3
ETC740304.M
1 $251 PCB TB,YAI,M,100-224-686 2PCB
300-098-854
3 $167 FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS B1, B2, B3
300-096-375
3 $118 DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS D1, D2, D3
300-029-061
8 $122 CAP ECST401LGN352MDA5SY1 3500UF 400V C1, C2, C3, C4, C5, C6, C7, C8
300-056-294
3 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C10, C11, C9
300-028-526
3 $59 CAP SKUNITYK11463A 1000V 4.4UF ROHS C12, C13, C14
300-029-053
1 $59 RES SMRK120W153J/RO 15KOHM 120W 5% 600MM R2
300-055-998
1 $71 RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W R1
300-029-049
1 $411 MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS K1
300-027-807
1 $1220 DC REACTOR UZDC-MG 318A,0.15MH ROHS L1
300-030-958
3 $50 DCCT HC-TN305V4B15X 4V/305AT ROHS DCCT1, DCCT2, DCCT3
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR20
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-AU4A0250UAA

Current version ETC740112-S1029.M replaces all shown below

ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017

Current version ETC710162.M replaces all shown below

ETC710161.M, ETC710161, ETC710160

Current version 300-055-126 replaces all shown below

300-058-847

Current version ETC711370.M replaces all shown below

ETC711370, ETC711290

Current version ETC740304.M replaces all shown below

ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131

Current version 300-098-854 replaces all shown below

300-028-230, 300-027-604

Current version 300-096-375 replaces all shown below

300-028-230, 300-027-604

Current version 300-055-998 replaces all shown below

300-029-051