CIMR-AU4A0362AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU4A0362AAA
A1000,480V 3PH,362/304A,IP00
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710182.M
|
1 | $1156 | PCB, GD,A1000,4160,M, 500-135-847 | 5PCB | |
| 300-058-844
View Note |
3 | $845 | IGBT CM800DXLE-24A 1200V 800A 2IN1 | Q1, Q2, Q3 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-098-854
|
3 | $167 | FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS | B1, B2, B3 | |
| 300-028-527
|
3 | $67 | CAPACITOR, SKUNITYK11464A, 1000V, 6.6UF | C17, C18, C19 | |
| 300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C11, C12, C13, C14, C15, C16 | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R3 | |
| 300-055-998
|
2 | $71 | RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W | R1, R2 | |
| 300-029-050
|
1 | $712 | MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS | K1 | |
| 300-036-186
|
1 | $1477 | DC REACTOR,YMG4160A0.10MH-H,443A,0.10MH | L1 | |
| 300-029-038
|
3 | $121 | TRANSFORMER HS-UD420V4B15X 4V/420AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU4A0362AAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017, ETC740110-S1016, ETC740110-S1015, ETC740110-S1014
Current version ETC710182.M replaces all shown below
ETC710181.M, ETC710181, ETC710180
Current version 300-058-844 replaces all shown below
300-029-220
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131, ETC740130
Current version 300-098-854 replaces all shown below
300-028-230
Current version 300-055-998 replaces all shown below
300-029-051
Current version 300-036-186 replaces all shown below
300-027-809