QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-AU4T0058UAA

A1000,480V 12 PULSE,58/45A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S1029.M
1 $482 PCB CONTROL A1000 2/4/600V 500-268-422 M 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
ETC710092.M
View Note
1 $963 PCB GD,4022,M,500-040-372 "5PCB,8PCB,15PCB
300-058-857
View Note
1 $360 IGBT 1200V,100A,7IN1 CM100RX1-24A ROHS Q1
ETC740304.M
1 $251 PCB TB,YAI,M,100-224-686 2PCB
300-055-170
2   FAN 3610VL-05W-B30-BQ3 DC24V 0.19A ROHS B1, B2
C--006512
2 $4 CAP DMPPTS3A334K 1000VDC 0.33UF ROHS C8, C9
300-027-900
1 $36 CAP SKUNITYK11454A 1000V 2.2UF ROHS C5
300-027-635
1 $51 RESISTOR SMRK80W2R0J/RO 2OHM ROHS R1
POR003012
1 $97 RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A K1
XX-000220
6 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3, XX4, XX5, XX6
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR20
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-AU4T0058UAA

Current version ETC740112-S1029.M replaces all shown below

ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017

Current version ETC710092.M replaces all shown below

ETC710092, ETC710091

Current version 300-058-857 replaces all shown below

300-025-015

Current version ETC740304.M replaces all shown below

ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131