CIMR-AU4T0088UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU4T0088UAA
A1000,480V 12 PULSE,88/75A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710112.M
|
1 | $995 | PCB GD,4037,M,500-040-517 | "5PCB,8PCB,16-1PCB,1 | |
| 300-058-850
View Note |
3 | $205 | IGBT 1200V,150A,2IN1 CM150DXD-24A ROHS | Q1, Q2, Q3 | |
| ETC710301.M
View Note |
3 | $193 | PCB GD,4037,M,500-029-196 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-055-171
|
2 | $74 | FAN 3615KL-05W-B60-EQ4 DC24V 0.55A ROHS | B1, B2 | |
| C--006512
|
2 | $4 | CAP DMPPTS3A334K 1000VDC 0.33UF ROHS | C8, C9 | |
| 300-027-901
|
3 | $39 | CAP SKUNITYK11455A 1000V 2.2UF ROHS | C5, C6, C7 | |
| 300-109-289
|
2 | $205 | CAP ECST401LGB792MFA5U 400V 7900UF 20% | C1, C2 | |
| 300-027-635
|
1 | $51 | RESISTOR SMRK80W2R0J/RO 2OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3, XX4, XX5, XX6 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| USR00013-4
|
2 | $2 | SPACER LOCKING KGLS-8S SRNT41028-4 RoHS | SR1, SR2 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU4T0088UAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017
Current version ETC710112.M replaces all shown below
ETC710112, ETC710111
Current version 300-058-850 replaces all shown below
300-120-737, 300-058-850, 300-025-016
Current version ETC710301.M replaces all shown below
ETC711360.M, ETC710301.M, ETC710301
Current version 300-055-171 replaces all shown below
ETC740303.M, 300-028-054, ETC740302.M, ETC740301.M, ETC740300, ETC740131
Current version ETC740304.M replaces all shown below
ETC740303.M, 300-028-054, ETC740302.M, ETC740301.M, ETC740300, ETC740131
Current version 300-056-018 replaces all shown below
300-033-135