CIMR-AU4T0139UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU4T0139UAA
A1000,480V 12 PULSE,139/112A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710133.M
|
1 | $1027 | PCB GD,4055,M,500-040-519 | 5PCB | |
| ETC710321.M
View Note |
3 | $193 | PCB GD,4055,M,500-029-198 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-057-238
|
2 | $59 | FAN MMF-12F24DS-CN1 DC24V,0.36A ROHS | B1, B2 | |
| 300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C8, C9, C10, C11, C12, C13 | |
| 300-027-900
|
3 | $36 | CAP SKUNITYK11454A 1000V 2.2UF ROHS | C5, C6, C7 | |
| 300-027-602
|
6 | $144 | DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS | D1, D2, D3, D5, D6, D7 | |
| 300-027-637
|
1 | $37 | RESISTOR SMRK120W153J/RO 15KOHM ROHS | R2 | |
| 300-027-636
|
1 | $48 | RESISTOR SMRK120W1R0J/RO 1OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-030-952
|
3 | $50 | DCCT HC-TN152V4B15X 4V/152AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3, XX4, XX5, XX6 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU4T0139UAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017
Current version ETC710133.M replaces all shown below
ETC710133, ETC710132
Current version ETC710321.M replaces all shown below
ETC711360.M, ETC710321.M, ETC710321
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131
Current version 300-057-238 replaces all shown below
300-028-055
Current version 300-056-018 replaces all shown below
300-033-135