CIMR-AU4T0208UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU4T0208UAA
A1000,480V 12 PULSE,208/180A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710152.M
|
1 | $1079 | PCB, GD,A1000,4090,M, 500-172-002 | 5PCB | |
| 300-058-856
View Note |
3 | $360 | IGBT 1200V,400A,2IN1 CM400DX1-24A ROHS | Q1, Q2, Q3 | |
| ETC711280.M
View Note |
3 | $225 | PCB GD,4090,M,500-123-223 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-028-769
|
2 | $578 | FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS | B1, B2 | |
| 300-056-294
|
12 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C5, C6, C7, C8, C9, C10, C14, C15, C16, C17, C18, C19 | |
| 300-028-528
|
3 | $59 | CAP SKUNITYK11465A 1000V 4.4UF ROHS | C11, C12, C13 | |
| 300-027-602
|
12 | $144 | DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS | D1, D2, D3, D4, D5, D6, D8, D9, D10, D11, D12, D13 | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R2 | |
| 300-055-998
|
1 | $71 | RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W | R1 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-030-956
|
3 | $49 | DCCT HC-TN258V4B15X 4V/258AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3, XX4, XX5, XX6 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU4T0208UAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017
Current version ETC710152.M replaces all shown below
ETC710151.M, ETC710151, ETC710150
Current version 300-058-856 replaces all shown below
300-029-059
Current version ETC711280.M replaces all shown below
ETC711280
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131
Current version 300-055-998 replaces all shown below
300-029-051