QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-AU5A0041FAA

A1000,600V 3-PH,41.0/32.0A,N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S1029.M
1 $482 PCB CONTROL A1000 2/4/600V 500-268-422 M 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
ETC710441.M
View Note
1 $976 PCB GD,5022/5030,M,500-123-221 "5PCB,8PCB,15PCB"
300-058-860
View Note
1 $822 IGBT CM150RX1-24A,RoHS 1300V 150A 7IN1 Q1
ETC740304.M
1 $251 PCB TB,YAI,M,100-224-686 2PCB
300-076-988
1 $166 DIODE MD DF150AE160 1600V 150A 6IN1 ROHS D1
300-055-170
2   FAN 3610VL-05W-B30-BQ3 DC24V 0.19A ROHS B1, B2
300-031-778
2 $180 CAP, 500V, 2900UF, ECST501LGN292MEA5SY1 C1, C2
300-031-779
1 $35 CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A C5
300-030-653
1 $23 CAP 1200V 0.8UF DMPPTH804K1200-S RoHS C7
300-031-780
1 $8 CAPACITOR, 1200V, 0.33UF, DMPPT334K1200 C8
300-031-784
1 $44 RESISTOR, 4.3OHM,80W,SMRK80W4R3J/R0,RoHS R1
POR003012
1 $97 RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A K1
300-031-781
1 $616 DC REACTOR, UZDC-MG, 70A, 0.88MH, RoHS L1
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR20
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-AU5A0041FAA

Current version ETC740112-S1029.M replaces all shown below

ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S5045, ETC740110-S5043

Current version ETC710441.M replaces all shown below

ETC710441, ETC710440

Current version 300-058-860 replaces all shown below

300-031-783

Current version ETC740304.M replaces all shown below

ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131, ETC740130

Current version 300-076-988 replaces all shown below

300-027-642