CIMR-AU5A0062UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU5A0062UAA
A1000,600V,62/52A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710471.M
|
1 | $1002 | PCB GD,5037/45/55,M,500-123-574 | 5PCB | |
| 300-031-114
View Note |
3 | $411 | IGBT 2MBI225U4N-170-5 1700V 225A RoHS | Q1, Q2, Q3 | |
| ETC710560.M
View Note |
3 | $193 | PCB GD,5037/45/55,M,500-123-227 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-057-238
|
2 | $59 | FAN MMF-12F24DS-CN1 DC24V,0.36A ROHS | B1, B2 | |
| 300-031-788
|
4 | $154 | CAP, 500V, 2400UF, ECST501LGN242MDC0SY1 | C1, C2, C3, C4 | |
| 300-031-779
|
3 | $35 | CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A | C5, C6, C7 | |
| 300-012-063
|
3 | $9 | CAP 1200V 0.1UF ROHS DMPPT1200J104K | C8, C9, C10 | |
| 300-027-602
|
3 | $144 | DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS | D1, D2, D3 | |
| 300-031-793
|
1 | $46 | RESISTOR, 3.0OHM, 120W, SMRK120W3R0J/RO | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-031-794
|
1 | $49 | RESISTOR, 25KOHM, 120W, SMRK120W253J/RO | R2 | |
| 300-031-791
|
1 | $1177 | DC REACTOR, UZDC, 140A, 0.45MH, RoHS | L1 | |
| 300-032-107
|
3 | $85 | DCCT 4V/125AT HS-UF125V4B15GW, RoHS | CT1, CT2, CT3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU5A0062UAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S5045
Current version ETC710471.M replaces all shown below
ETC710471, ETC710470
Current version ETC710560.M replaces all shown below
ETC710560
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131
Current version 300-057-238 replaces all shown below
300-028-055
Current version 300-056-018 replaces all shown below
300-033-135