CIMR-AU5A0242UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU5A0242UAA
A1000,600V,242/200A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710515.M
|
1 | $1091 | PCB, GD,A1000,5110/5160,M, 500-195-617 | 5PCB | |
| 300-058-848
View Note |
3 | $1027 | IGBT CM600DXL-34A 1700V 600A | Q1, Q2, Q3 | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-098-854
|
3 | $167 | FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS | B1, B2, B3 | |
| 300-031-788
|
10 | $154 | CAP, 500V, 2400UF, ECST501LGN242MDC0SY1 | C1, C2, C3, C4, C5, C6, C7, C8, C9, C10 | |
| 300-012-063
|
6 | $9 | CAP 1200V 0.1UF ROHS DMPPT1200J104K | C11, C12, C13, C14, C15, C16 | |
| 300-032-211
|
3 | $74 | CAP SKUNITYK11510A, 1200V, 4.0UF, 10% | C17, C18, C19 | |
| 300-055-998
|
2 | $71 | RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W | R1, R2 | |
| 300-031-880
|
1 | $57 | RESISTOR SMRK120W253J/RO 25KOHM 600MM | R3 | |
| 300-029-050
|
1 | $712 | MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS | K1 | |
| 300-032-180
|
1 | $2258 | REACTOR C UZDC-B 337A 0.17MH | L1 | |
| 300-032-315
|
3 | $110 | DCCT HS-UD300V4B15X, 4V/360AT | DCCT1, DCCT2, DCCT3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU5A0242UAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S5044
Current version 300-058-848 replaces all shown below
300-030-543
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131
Current version 300-098-854 replaces all shown below
300-028-230
Current version 300-055-998 replaces all shown below
300-029-051