CIMR-E7U20550A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-E7U20550A
E7, 230V, 215 AMPS
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617095
|
1 | $941 | PCB Gate Drive E7/F7 2055 500-015-181 | 3PCB | |
| ETC618022-S4011
|
1 | $880 | PCB CONTROL E7 230V/460V 500-019-019 | 1PCB | |
| CDR001115
|
1 | X | DIG OP JVOP-162 LCD 300-001-169 | OPE1 | |
| ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
| ETX003812
|
1 | PCB POWER SUPPLY CARD 230V 37-75kW F7 | 8PCB,13PCB | ||
| 300-018-958
|
3 | $634 | IGBT CM400DU-12F 600V 400A 2IN1 ROHS | Q1-3 | |
| FAN001052
|
2 | $232 | FAN UT797C-TP(B13) 200-230V 2650-3100RPM | B1,B2 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| FU-000938
|
1 | $146 | FUSE A50P400-4 AC500V 400A | F1 | |
| 300-018-698
|
3 | $8 | CAP, FGSM(160)630VDC105JSL,630V,1UF,5% | C5,C9,C13 | |
| C--800029
|
4 | CAPACITOR E-LX3H1LGN292MEB5U 375V 2900uF | C1-4 | ||
| C--006573
|
9 | $45 | CAPACITOR SKUNITYK11033B 600VDC 0.48uF | C6,C7,C8,C10, C11,C12,C14, C15,C16 | |
| C--006515
|
2 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C13,C14 | |
| SID003115
|
2 | DIODE MODULE PT200S8 V=800V I=200A 6IN1 | D1,D2 | ||
| MC-005067
|
1 | $250 | CONTACTOR SC-N3 Z408 200V 238A | K1 | |
| R--010703
|
1 | $87 | RESISTOR SMR120W402J 120W 4 KOHM | R3 | |
| URS000175
|
1 | $84 | RESISTOR SMVK120W3.0OHMJ 300-001-878 | R1 | |
| 300-006-591
|
1 | $794 | DC REACTOR UZDC-MG 265A 0.10MH | L1 | |
| CT-003193
|
3 | $177 | DCCT HS-UD300V4B15G 4V/300AT | DCCT1-3 | |
| XX-000219
|
6 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1-6 | |
| THS001065
|
4 | $11 | THERMISTOR 151-203-77012 | RT1-4 | |
| UCN00003-8
|
1 | $31 | RIBBON CABLE 60 PIN L=125MM WRMT41077-8 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-E7U20550A
Node: dxpprd01:80