CIMR-E7U23P71A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-E7U23P71A
E7, 16.8 AMPS, 240V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617045
|
1 | PCB POWER BOARD 23P7 500-015-171 F7 | 3PCB | ||
| ETC618022-S4011
|
1 | $880 | PCB CONTROL E7 230V/460V 500-019-019 | 1PCB | |
| CDR001115
|
1 | X | DIG OP JVOP-162 LCD 300-001-169 | OPE1 | |
| ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
| ETX003750
|
1 | $250 | PCB, CAPACITOR BOARD, 230V, 3.7kW | 4PCB | |
| 300-017-223
|
1 | $334 | IGBT 7MBR30SA060B-50 600V 30A | Q1 | |
| 300-017-257
|
1 | FAN MMF-06D24ES-AOK DC24V 2.4W 5250RPM | B1 | ||
| FU-002031
|
1 | $30 | FUSE A60Q20-2 AC600V 20A | F1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-E7U23P71A
Node: dxpprd02:80