CIMR-E7U40181B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-E7U40181B
E7 DRIVE, 480V, 40.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617175
|
1 | $1265 | PCB POWER BOARD F7 4018 500-015-194 | 3PCB | |
| ETC618022-S4011
|
1 | $880 | PCB CONTROL E7 230V/460V 500-019-019 | 1PCB | |
| CDR001115
|
1 | X | DIG OP JVOP-162 LCD 300-001-169 | OPE1 | |
| ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
| ETX003651
|
1 | PCB RESISTOR BOARD 230/460V 15-18kW | 6PCB | ||
| 300-018-954
|
1 | $831 | TRANS IGBT 7MBI75SA-120B-50 1200V 75A | Q1 | |
| 300-073-995
|
1 | $54 | FAN MGT4024LB-R10-YS00 0.06A | B3 | |
| 300-017-256
|
2 | FAN MMF-08D24ES-AN7 4200RPM 0.13A 12W | B1,B2 | ||
| FU-002038
|
1 | $60 | FUSE A50QS75-4Y AC500V 75A F7 | F1 | |
| C--006455
|
1 | $15 | CAPACITOR, DMPPTS3A225K, 1000V, 2.2uF | C3 | |
| C--800030
|
2 | $199 | CAPACITOR E-LX401LGN282MEB5U 400V 2800uF | C1,C2 | |
| SID000605
|
1 | $200 | DIODE MODULE DF100AA160 1600V 100A | D1 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-E7U40181B
Node: dxpprd01:80