CIMR-E7U40221A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-E7U40221A
E7, 50.4 AMPS, 480V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617143
|
1 | $1251 | PCB GATE DRIVE 460V 22KW 500-023-984 | 3PCB | |
| ETC618022-S4011
|
1 | $880 | PCB CONTROL E7 230V/460V 500-019-019 | 1PCB | |
| CDR001115
|
1 | X | DIG OP JVOP-162 LCD 300-001-169 | OPE1 | |
| ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
| ETX003720
|
1 | PCB, DCCT, 460V, 22kW | 5PCB | ||
| 300-018-962
|
1 | $914 | IGBT CM100TU-24F 1200V 100A 6IN1 ROHS | Q1 | |
| 300-002-496
|
2 | FAN MMF-09C24TS-YN4 300-002-496 | B1,B2 | ||
| FU-002038
|
1 | $60 | FUSE A50QS75-4Y AC500V 75A F7 | F1 | |
| C--006500
|
1 | $23 | CAPACITOR,DMPPTS3A335K,1000VDC,3.3uF,85C | C3 | |
| C--800032
|
2 | CAPACITOR ERWY401LGN232ME95U 400V 2300uF | C1,C2 | ||
| 300-016-593
|
1 | $9 | DIODE, TLRE25T(F), LED, CLEAR | D3 | |
| SID003112
|
2 | DIODE, PT76S16A, 1600V, 75A | D1,D2 | ||
| 300-001-875
|
1 | $64 | RESISTOR 3.9OHM 60W 3.1G SMVK60W3.9OHMJ | R1 | |
| 300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | R2 | |
| POR003014
|
1 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | K1 | |
| 300-006-584
|
1 | $408 | DC REACTOR UZDC-MG 63A 0.82MH | L1 | |
| THS001065
|
1 | $11 | THERMISTOR 151-203-77012 | RT1 | |
| THS001035
|
1 | $12 | THERMISTOR, PMP-342-Y1, 63.26K OHM | RT2 | |
| UCN00003-3
|
1 | $31 | RIBBON CABLE 60 PIN L=200MM WRMT41077-3 | ||
| XX-000228
|
6 | $4 | VARISTOR, TNR14V911K330, 550V 5000A | XX1-6 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-E7U40221A
Node: dxpprd01:80