CIMR-E7U40900A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-E7U40900A
E7, 480V, 180 AMPS
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617201
|
1 | $1299 | PCB GATE DRIVE 460V F7 90kW 500-015-201 | 3PCB | |
| ETC618022-S4011
|
1 | $880 | PCB CONTROL E7 230V/460V 500-019-019 | 1PCB | |
| CDR001115
|
1 | X | DIG OP JVOP-162 LCD 300-001-169 | OPE1 | |
| ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
| 300-018-966
|
6 | $864 | IGBT CM400HU-24F 1200V 400A 1IN1 ROHS | Q1-6 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| FAN001052
|
2 | $232 | FAN UT797C-TP(B13) 200-230V 2650-3100RPM | B1,B2 | |
| FU-002113
|
1 | $310 | FUSE A70P350-4 AC700V 350A | F1 | |
| 300-016-735
|
4 | ECST401LGB482MEK0MYA CAPA 400V 4800UF | C1-4 | ||
| C--006500
|
6 | $23 | CAPACITOR,DMPPTS3A335K,1000VDC,3.3uF,85C | C5-10 | |
| SID003117
|
2 | DIODE MODULE PT200S16A V=1600V I=200A | D1,D2 | ||
| MC-005067
|
1 | $250 | CONTACTOR SC-N3 Z408 200V 238A | K1 | |
| R--010706
|
1 | $103 | RESISTOR SMRK120W153J 120W 15 KOHM | R6 | |
| URS000176
|
1 | $60 | RESISTOR SMVK150W2.2OHMJ 300-001-879 | R1 | |
| 300-009-057
|
2 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2,R3 | |
| 300-006-596
|
1 | $907 | DC REACTOR UZDC-MG 228A 0.22MH | L1 | |
| CPT020110
|
1 | $645 | TRANSFORMER CPT020110 Y-000133 161.25VA | T1 | |
| CT-003192
|
3 | $177 | DCCT HS-UD250V4B15G 4V/250AT | DCCT1-3 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| THS001065
|
4 | $11 | THERMISTOR 151-203-77012 | RT1-4 | |
| UCN00003-8
|
1 | $31 | RIBBON CABLE 60 PIN L=125MM WRMT41077-8 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-E7U40900A
Node: dxpprd01:80