CIMR-E7U41100B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-E7U41100B
E7 DRIVE, 480V, 240A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617211
|
1 | $1455 | PCB GATE DRIVE 460V F7 110kW 500-015-202 | 3PCB | |
| ETC618022-S4011
|
1 | $880 | PCB CONTROL E7 230V/460V 500-019-019 | 1PCB | |
| CDR001115
|
1 | X | DIG OP JVOP-162 LCD 300-001-169 | OPE1 | |
| ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
| 300-018-966
|
6 | $864 | IGBT CM400HU-24F 1200V 400A 1IN1 ROHS | Q1-6 | |
| 300-026-688
View Note |
2 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1,B2 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| FU-002114
|
1 | $568 | FUSE A70P450-4 AC700V 450A | F1 | |
| 300-016-736
|
6 | $464 | ECST401LGB392MEF5MYA CAPA 400V 3900UF | C1-6 | |
| C--006500
|
6 | $23 | CAPACITOR,DMPPTS3A335K,1000VDC,3.3uF,85C | C7-12 | |
| SID003109
|
6 | DIODE MODULE PD6016A 1600V 60A 2IN1 | D1-6 | ||
| MC-005067
|
1 | $250 | CONTACTOR SC-N3 Z408 200V 238A | K1 | |
| URS000176
|
1 | $60 | RESISTOR SMVK150W2.2OHMJ 300-001-879 | R1 | |
| R--010706
|
1 | $103 | RESISTOR SMRK120W153J 120W 15 KOHM | R6 | |
| 300-009-057
|
2 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2,R3 | |
| 300-006-597
|
2 | $831 | DC REACTOR UZDC-MG 140A 0.38MH | L1,L2 | |
| CPT020110
|
1 | $645 | TRANSFORMER CPT020110 Y-000133 161.25VA | T1 | |
| CT-003193
|
3 | $177 | DCCT HS-UD300V4B15G 4V/300AT | DCCT1-3 | |
| THS001068
|
2 | $12 | THERMSITOR 151-203-77015 | RT1,RT4 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| THS001067
|
1 | $11 | THERMISTOR 151-203-77014 | RT2 | |
| THS001066
|
1 | $12 | THERMISTOR 151-203-77013 | RT3 | |
| UCN00003-8
|
1 | $31 | RIBBON CABLE 60 PIN L=125MM WRMT41077-8 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-E7U41100B
Node: dxpprd01:80