QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-E7U41850A

E7, 414 AMPS, 480V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617241
1 $1265 POWER/GATE PCB E7/F7 3PCB
ETC618022-S4011
1 $880 PCB CONTROL E7 230V/460V 500-019-019 1PCB
CDR001115
1 X   DIG OP JVOP-162 LCD 300-001-169 OPE1
ETC618141
1 $276 PCB TERMINAL E7 230/460V 2PCB
300-018-967
12 $634 CM400HU-24F (2P) 1200V 400A 1IN1 Q1-12
300-026-688
View Note
4 $290 FAN U7556KX-TP AC220V/230V, REV B B1-4
300-002-497
2   FAN MMF-09C24TS-YM4 300-002-497 B6,B7
FU-000895
1 $499 FUSE A70P700-4 AC700V 700A F1
C--006514
12 $41 CAPACITOR DMPPTS3A105K 1000VDC 1UF +- 10 C13-24
300-016-751
12   CAPA ECST401LGB452MFD0MYA 400V 4500UF C1-12
SID003119
6   DIODE MODULE PD20116 V=1600V I=200A 2IN1 D1-6
MC-005063
1   CONTACTOR SC-N7 FOR HHP K1
URS000177
1 $112 RESISTOR SMVK250W2.7OHMJ 300-001-880 R1
R--010706
1 $103 RESISTOR SMRK120W153J 120W 15 KOHM R6
300-009-057
4 $41 RESISTOR SQHK40WX2 40W 10KOHM R2-5
R--007672
6 $87 RESISTOR SMRK90W 90W 10 OHM +/-5% R7-12
X--010206
1 $2685 DC REACTOR UZDC-B REAC 507A L1
CPT020111
1 $814 TRANSFORMER AC 230V 460V/60HZ T1
CT-003195
3 $177 DCCT HS-UD500V4B15G 4V/500AT DCCT1-3
XX-000220
6 $7 VARISTOR TNR20V911K382 910V 7500A XX1-6
THS001071
2 $25 THERMISTOR 151-203-77018 L=1600 RT1,RT4
THS001069
3 $18 THERMISTOR RT2, 3, 5 151-203-44016 THMS RT2,RT3,RT5
UCN00003-8
1 $31 RIBBON CABLE 60 PIN L=125MM WRMT41077-8  
X= No longer available

Spare Part History for:

CIMR-E7U41850A