CIMR-E7U43000A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-E7U43000A
E7, 675 AMPS, 480V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617261
|
1 | POWER/GATE PCB E7/F7 | 3PCB | ||
| ETC618022-S4011
|
1 | $880 | PCB CONTROL E7 230V/460V 500-019-019 | 1PCB | |
| CDR001115
|
1 | X | DIG OP JVOP-162 LCD 300-001-169 | OPE1 | |
| ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
| STR001342
|
12 | $1926 | TRANSISTOR CM1000HA-24H (2P) | Q1-12 | |
| 300-002-497
|
2 | FAN MMF-09C24TS-YM4 300-002-497 | B6,B7 | ||
| 300-018-927
|
5 | FAN U6250MK-TP FOR E/F/P/G7 | B1-5 | ||
| FU-002117
|
1 | $1600 | FUSE A70P1200-4 | F1 | |
| C--006778
|
5 | $53 | CAPACITOR CMPS45B105UXF G7 | C77-81 | |
| C--003017
|
36 | $4 | CAPACITOR DEHR33D472KA4B 2KV 4700PF | C29-64 | |
| C--006500
|
12 | $23 | CAPACITOR,DMPPTS3A335K,1000VDC,3.3uF,85C | C17-28 | |
| 300-016-738
|
16 | CAPACITOR 5400uF/400 ECST401LGB542MFF5MY | C1-16 | ||
| SID003119
|
12 | DIODE MODULE PD20116 V=1600V I=200A 2IN1 | D1-12 | ||
| MC-005065
|
1 | $1473 | MC CONTACTOR SC-N11 350 A | K1 | |
| 300-001-882
|
1 | $152 | RESISTOR PRECHARGE SMVK400W3.3OHMJ G7 | R1 | |
| 300-009-057
|
4 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2-5 | |
| R--010829
|
2 | $49 | RESISTOR SMRK220W602J 6.0KOHM 220W 5% | R6,R7 | |
| R--007672
|
12 | $87 | RESISTOR SMRK90W 90W 10 OHM +/-5% | R8-19 | |
| X--010208
|
1 | $3520 | DC REACTOR UZDC-B 798A | L1 | |
| CPT020111
|
1 | $814 | TRANSFORMER AC 230V 460V/60HZ | T1 | |
| 300-024-965
|
3 | $582 | DCCT HC-MSLE10V4B15MT 4V/1000 | DCCT1-3 | |
| THS001069
|
1 | $18 | THERMISTOR RT2, 3, 5 151-203-44016 THMS | RT3 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| THS001071
|
4 | $25 | THERMISTOR 151-203-77018 L=1600 | RT1,2,4,5 | |
| 300-031-834
|
6 | $1026 | SNUBBER MOD MS1460E605NS 1400V 50A 6UF | SM3,4,11, SM7,8,12 | |
| 300-031-835
|
6 | $1026 | SNUBBER MOD MS1460E605PS 1400V 50A 6UF | SM1,2,5, SM6,9,10 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-E7U43000A
Node: dxpprd01:80