CIMR-F7U20111E - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U20111E
F7,240V,45.0/46.2A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617425
|
1 | PCB POWER BOARD 2011 500-015-174 F7 | 3PCB | ||
| ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
| ETC618410
|
1 | PCB TERMINAL F7+ 230/460V | 2PCB | ||
| 300-018-952
|
1 | $665 | TRANS IGBT 7MBI100SA-060B-50 610V 100A | Q1 | |
| 300-073-995
|
1 | $54 | FAN MGT4024LB-R10-YS00 0.06A | B3 | |
| 300-017-257
|
2 | FAN MMF-06D24ES-AOK DC24V 2.4W 5250RPM | B1,B2 | ||
| FU-002108
|
1 | $54 | FUSE, CR2LS-75, 250V, 75A | F1 | |
| C--800027
|
2 | $110 | CAPACITOR E-LX3H1LGN122MD80U 375V 1200uF | C1,C2 | |
| SID003114
|
1 | DIODE, PT100S8, 800V, 100A | D1 | ||
| POR003014
|
1 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | K1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-F7U20111E
Node: dxpprd01:80