CIMR-F7U20301E - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U20301E
F7,240V,115/115A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617064
|
1 | PCB GATE DRIVE 230V 30KW 500-015-178 F7 | 3PCB | ||
| ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
| ETC618410
|
1 | PCB TERMINAL F7+ 230/460V | 2PCB | ||
| ETX003710
|
1 | PCB, DCCT, 230V 30kW, 460V 55kW | 4PCB | ||
| 300-018-956
|
1 | $831 | IGBT CM200TU-12F 600V 200A 6IN1 ROHS | Q1 | |
| 300-002-496
|
2 | FAN MMF-09C24TS-YN4 300-002-496 | B1,B2 | ||
| FU-002110
|
1 | $113 | FUSE, CR2L-150, 250V, 150A | F1 | |
| 300-018-696
|
1 | $10 | CAP FGSM(160)630VDC474JSL 630V 0.47UF | C3 | |
| C--006551
|
1 | $36 | CAPACITOR,SKUNITYK11033A,600VDC,0.48uF | C6 | |
| C--800037
|
2 | $158 | CAPACITOR ERWY3H1LGN322MEB5U 375V 3200uF | C1,C2 | |
| 300-018-697
|
2 | $10 | CAP, FGSM(160)630VDC155JSL,630V,1.5UF,5% | C4,C5 | |
| C--006515
|
2 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C7,C8 | |
| 300-016-593
|
1 | $9 | DIODE, TLRE25T(F), LED, CLEAR | D3 | |
| SID003113
|
2 | $197 | DIODE, PT151S8, 800V, 150A | D1,D2 | |
| 300-001-873
|
1 | $51 | RESISTOR 2.2OHM 60W 4.1G SMVK60W2.2OHMJ | R1 | |
| 300-006-583
|
1 | DC REACTOR UZDC-MG 144A 0.16MH | L1 | ||
| POR003014
|
2 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | K1,K2 | |
| THS001065
|
1 | $11 | THERMISTOR 151-203-77012 | RT1 | |
| THS001035
|
1 | $12 | THERMISTOR, PMP-342-Y1, 63.26K OHM | RT2 | |
| XX-000226
|
6 | $3 | VARISTOR, TNR14V431K330, 275V 6000A | XX1-6 | |
| UCN00003-3
|
1 | $31 | RIBBON CABLE 60 PIN L=200MM WRMT41077-3 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-F7U20301E
Node: dxpprd02:80