CIMR-F7U20450F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U20450F
F7,230V,180/192A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617085
|
1 | PCB Gate Drive E7/F7 2045 500-015-180 | 3PCB | ||
| ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
| ETC618410
|
1 | PCB TERMINAL F7+ 230/460V | 2PCB | ||
| ETX003812
|
1 | PCB POWER SUPPLY CARD 230V 37-75kW F7 | 8PCB,13PCB | ||
| 300-018-958
|
3 | $634 | IGBT CM400DU-12F 600V 400A 2IN1 ROHS | Q1-3 | |
| 300-017-250
|
1 | $59 | FAN MMF-08D24ES-AM4 24V 0.16A 4200RPM | B4 | |
| 300-001-124
|
2 | $173 | FAN R127CG[V1] AC230V F7 | B1,B2 | |
| FU-000925
|
1 | $273 | FUSE A50P350-4 AC500V 350A | F1 | |
| C--800025
|
4 | CAPACITOR E-LX3H1LGN222ME95U 375V 2200uF | C1-4 | ||
| C--006573
|
3 | $45 | CAPACITOR SKUNITYK11033B 600VDC 0.48uF | C7,C10,C13 | |
| 300-018-698
|
6 | $8 | CAP, FGSM(160)630VDC105JSL,630V,1UF,5% | C5-9, C11,C12 | |
| C--006515
|
2 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C14,C15 | |
| SID003115
|
2 | DIODE MODULE PT200S8 V=800V I=200A 6IN1 | D1,D2 | ||
| MC-005066
|
1 | $220 | CONTACTOR SC-N2S Z408 200V 190A | K1 | |
| URS000174
|
1 | $67 | RESISTOR SMVK100W2.7OHMJ 300-001-877 | R1 | |
| R--010705
|
1 | $87 | RESISTOR SMRK120W602J 120W 6 KOHM | R3 | |
| 300-006-590
|
1 | $665 | DC REACTOR UZDC-MG 217A 0.11MH | L1 | |
| CT-003192
|
3 | $177 | DCCT HS-UD250V4B15G 4V/250AT | DCCT1-3 | |
| XX-000219
|
6 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1-6 | |
| THS001065
|
4 | $11 | THERMISTOR 151-203-77012 | RT1-4 | |
| UCN00003-8
|
1 | $31 | RIBBON CABLE 60 PIN L=125MM WRMT41077-8 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-F7U20450F
Node: dxpprd02:80