CIMR-F7U20750F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U20750F
F7,230V,283/312A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617105
|
1 | PCB Gate Drive E7/F7 2075 500-015-182 | 3PCB | ||
| ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
| ETC618410
|
1 | PCB TERMINAL F7+ 230/460V | 2PCB | ||
| ETX003812
|
1 | PCB POWER SUPPLY CARD 230V 37-75kW F7 | 8PCB,13PCB | ||
| 300-018-960
|
6 | $353 | IGBT CM600HU-12H 600V 600A 1IN1 ROHS | Q1-6 | |
| 300-026-688
View Note |
2 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1,B2 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| FU-000926
|
1 | $348 | FUSE A50P600-4 AC500V 600A | F1 | |
| C--006579
|
6 | $20 | CAPACITOR DMPPTH2J225K 630VDC 2.2UF | C5-10 | |
| 300-016-731
|
4 | $285 | ECST3H1LGB422MEF5MYA CAPA 375V 4200UF | C1-4 | |
| C--006573
|
3 | $45 | CAPACITOR SKUNITYK11033B 600VDC 0.48uF | C11-13 | |
| C--006515
|
6 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C14-19 | |
| SID003116
|
6 | $174 | DIODE MODULE PD1008 V=800V I=100A 2IN1 | D1-6 | |
| MC-005068
|
1 | $316 | CONTACTOR SC-N4 Z408 200V 299A | K1 | |
| R--010703
|
1 | $87 | RESISTOR SMR120W402J 120W 4 KOHM | R3 | |
| URS000175
|
1 | $84 | RESISTOR SMVK120W3.0OHMJ 300-001-878 | R1 | |
| R--007497
|
6 | $33 | RESISTOR ERF-60WHJ100 60W 10 OHM | R4-9 | |
| 300-006-592
|
1 | $794 | DC REACTOR UZDC-MG 181A 0.16MH | L1 | |
| CT-003194
|
3 | $177 | DCCT HS-UD400V4B15G 4V/400AT | DCCT1-3 | |
| XX-000219
|
6 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1-6 | |
| THS001065
|
4 | $11 | THERMISTOR 151-203-77012 | RT1-4 | |
| UCN00003-8
|
1 | $31 | RIBBON CABLE 60 PIN L=125MM WRMT41077-8 | ||
| 300-018-172
|
3 | $262 | SNUBBER MOD MS0650D225N-2-Z 600V RoHS | SM2,4,6 | |
| 300-018-174
|
3 | $262 | SNUBBER MOD MS0650D225P-2-Z 600V RoHS | SM2,4,6 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-F7U20750F
Node: dxpprd02:80