CIMR-F7U20P71E - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U20P71E
F7,240V,4.1/4.6A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617015
|
1 | $601 | PCB POWER BOARD 20P4-0P7 500-015-168 | 3PCB | |
| ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
| ETC618410
|
1 | PCB TERMINAL F7+ 230/460V | 2PCB | ||
| STR001297
|
1 | TRANSISTOR IGBT 7MBR10KA060 600V 10A | Q1 | ||
| FU-002029
|
1 | $19 | FUSE,10A,600V,FERRAZ,A60Q10-2 | F1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-F7U20P71E
Node: dxpprd01:80