CIMR-F7U21100F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U21100F
F7,230V,415/415A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617533
|
1 | $1029 | PCB,GATE DRIVE,G7,2090 | 3PCB | |
| ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
| ETC618410
|
1 | PCB TERMINAL F7+ 230/460V | 2PCB | ||
| ETX003812
|
1 | PCB POWER SUPPLY CARD 230V 37-75kW F7 | 8PCB,13PCB | ||
| 300-018-961
|
12 | $524 | CM600HU-12H (2P) 600V 600A 1IN 1 | Q1-12 | |
| 300-026-688
View Note |
2 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1,B2 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| FU-002106
|
1 | $601 | FUSE A50P800-4 AC500V 800A | F1 | |
| C--006563
|
5 | $353 | DC BUS CAPACITOR 375LGSN4600M-YH E7/F7 | C1-5 | |
| C--006436
|
12 | $14 | CAPACITOR DMPPTS2J475K 630VDC 4.7uF | C6-17 | |
| C--006515
|
12 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C30-41 | |
| SID003108
|
12 | $101 | DIODE MODULE PD608 E7/F7 | D1-12 | |
| MC-005058
|
1 | CONTACTOR HI-150JN1/22A230-V 200A 3A2A2B | K1 | ||
| URS000175
|
1 | $84 | RESISTOR SMVK120W3.0OHMJ 300-001-878 | R1 | |
| R--007497
|
12 | $33 | RESISTOR ERF-60WHJ100 60W 10 OHM | R5-16 | |
| R--010704
|
2 | $113 | RESISTOR for CIMR-G7U20750B | R3,R4 | |
| X--010185
|
2 | $985 | REACTOR for CIMR-G7U20900B | L1,L2 | |
| CT-003216
|
3 | $196 | DCCT for CIMR-G7U20900B | DCCT1-3 | |
| THS001066
|
2 | $12 | THERMISTOR 151-203-77013 | RT1,RT3 | |
| THS001065
|
2 | $11 | THERMISTOR 151-203-77012 | RT2,RT4 | |
| XX-000219
|
6 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1-6 | |
| UCN00003-8
|
1 | $31 | RIBBON CABLE 60 PIN L=125MM WRMT41077-8 | ||
| 300-018-172
|
6 | $262 | SNUBBER MOD MS0650D225N-2-Z 600V RoHS | SM6,8,14, SM16,22,24 | |
| 300-018-174
|
6 | $262 | SNUBBER MOD MS0650D225P-2-Z 600V RoHS | SM2,4,10, SM12,18,20 | |
| SID003144
|
6 | $248 | SNUBBER MODULE MS0650D225N-1-Z E7/ F7 | SM5,7,13, SM15,21,23 | |
| SID003146
|
6 | $193 | SNUBBER MODULE MS0650D225P-1-Z | SM1,3,9, SM11,17,19 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-F7U21100F
Node: dxpprd01:80