CIMR-F7U40151E - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U40151E
F7+, 31/34 Amps, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617165
|
1 | PCB POWER BOARD 4015 500-015-193 | 3PCB | ||
| ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
| ETC618410
|
1 | PCB TERMINAL F7+ 230/460V | 2PCB | ||
| ETX003651
|
1 | PCB RESISTOR BOARD 230/460V 15-18kW | 6PCB | ||
| 300-018-954
|
1 | $831 | TRANS IGBT 7MBI75SA-120B-50 1200V 75A | Q1 | |
| 300-017-256
|
2 | FAN MMF-08D24ES-AN7 4200RPM 0.13A 12W | B1,B2 | ||
| FU-002038
|
1 | $60 | FUSE A50QS75-4Y AC500V 75A F7 | F1 | |
| C--006455
|
1 | $15 | CAPACITOR, DMPPTS3A225K, 1000V, 2.2uF | C3 | |
| C--800024
|
2 | $167 | CAPACITOR E-CST401LGN212ME92 400V 2100uF | C1,C2 | |
| SID003112
|
1 | DIODE, PT76S16A, 1600V, 75A | D1 | ||
| POR003014
|
1 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | K1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-F7U40151E
Node: dxpprd01:80