CIMR-F7U40371A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U40371A
F7 DRIVE, 460V, 75/77 A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617163
|
1 | $1342 | PCB GATE DRIVE 460V 37KW 500-023-986 | 3PCB | |
| ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
| 300-019-019
|
1 | $273 | DIG OP JVOP-161 LED ROHS | OPE1 | |
| ETC618131
|
1 | PCB TERMINAL CARD F7 A-Rev 230/460V | 2PCB | ||
| ETX003740
|
1 | PCB, DCCT, 460V, 37kW F7 | 5PCB | ||
| 300-018-963
|
3 | $415 | IGBT CM150DU-24F 1200V 150A 2IN1 ROHS | Q1-3 | |
| 300-057-240
|
2 | $92 | FAN,MMF-12F24DS-RN8,DC24V,8.64W,0.36A | B1,B2 | |
| FU-002040
|
1 | $121 | FUSE A50QS150-4Y AC500V 150A | F1 | |
| C--800035
|
4 | $157 | CAPACITOR ERWY401LGN212ME90U 400V 2100uF | C1-4 | |
| C--006500
|
3 | $23 | CAPACITOR,DMPPTS3A335K,1000VDC,3.3uF,85C | C5-7 | |
| 300-016-593
|
1 | $9 | DIODE, TLRE25T(F), LED, CLEAR | D3 | |
| SID003112
|
2 | DIODE, PT76S16A, 1600V, 75A | D1,D2 | ||
| 300-001-874
|
1 | $54 | RESISTOR 2.0OHM 60W 5.9G SMVK60W2.0OHMJ | R1 | |
| 300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | R2 | |
| 300-006-586
|
1 | $416 | DC REACTOR UZDC-MG 94A 0.49MH | L1 | |
| POR003014
|
2 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | K1,K2 | |
| THS001064
|
1 | $14 | THERMISTOR 151-203-77011 | RT1 | |
| THS001036
|
1 | $15 | THERMISTOR, PMP-342-Y2, 63.26K OHM | RT2 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| UCN00003-3
|
1 | $31 | RIBBON CABLE 60 PIN L=200MM WRMT41077-3 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-F7U40371A
Node: dxpprd01:80