CIMR-F7U40P71A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U40P71A
F7 DRIVE, 480V, 2.1/2.1A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617085
|
1 | PCB POWER BOARD 40P4-0P7 500-015-185 | 3PCB | ||
| ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
| 300-019-019
|
1 | $273 | DIG OP JVOP-161 LED ROHS | OPE1 | |
| ETC618131
|
1 | PCB TERMINAL CARD F7 A-Rev 230/460V | 2PCB | ||
| 300-017-220
|
1 | $366 | IGBT 7MBR10SA120-50 1200V 10A | Q1 | |
| FU-002029
|
1 | $19 | FUSE,10A,600V,FERRAZ,A60Q10-2 | F1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-F7U40P71A
Node: dxpprd01:80