QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-F7U41320E

F7+, 460V, 260/260 AMPS

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617221
1   PCB GATE DRIVE 460V F7 132kW 500-015-203 3PCB
ETC618391-S3021
1 $601 PCB CONTROL F7+ 230V/460V 500-018-917 1PCB
ETC618410
1   PCB TERMINAL F7+ 230/460V 2PCB
300-018-968
6 $998 IGBT CM600HU-24F 1200V 600A 1IN1 ROHS Q1-6
300-026-688
View Note
2 $290 FAN U7556KX-TP AC220V/230V, REV B B1,B2
300-002-497
1   FAN MMF-09C24TS-YM4 300-002-497 B4
FU-000894
1 $383 FUSE A70P500-4 AC700V 500A F1
300-016-735
6   ECST401LGB482MEK0MYA CAPA 400V 4800UF C1-6
C--006500
6 $23 CAPACITOR,DMPPTS3A335K,1000VDC,3.3uF,85C C7-12
SID003118
6   DIODE MODULE PD10016A V=1600V I=100A D1-6
MC-005056
1 $469 CONTACTOR HI-80JN1/22A230-V 200V 135A K1
R--010706
1 $103 RESISTOR SMRK120W153J 120W 15 KOHM R6
URS000176
1 $60 RESISTOR SMVK150W2.2OHMJ 300-001-879 R1
300-009-057
3 $41 RESISTOR SQHK40WX2 40W 10KOHM R2-4
300-006-598
2 $907 DC REACTOR UZDC-MG 168A 0.32MH FOR 2P L1,L2
CPT020110
1 $645 TRANSFORMER CPT020110 Y-000133 161.25VA T1
CT-003194
3 $177 DCCT HS-UD400V4B15G 4V/400AT DCCT1-3
THS001068
2 $12 THERMSITOR 151-203-77015 RT1,RT4
XX-000220
6 $7 VARISTOR TNR20V911K382 910V 7500A XX1-6
THS001067
1 $11 THERMISTOR 151-203-77014 RT2
THS001066
1 $12 THERMISTOR 151-203-77013 RT3
UCN00003-8
1 $31 RIBBON CABLE 60 PIN L=125MM WRMT41077-8  
X= No longer available

Spare Part History for:

CIMR-F7U41320E