CIMR-F7U47P51A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U47P51A
F7 DRIVE, 480V, 17.0/17.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617145
|
1 | $1265 | PCB POWER BOARD 47P5 500-015-191 F7 | 3PCB | |
| ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
| 300-019-019
|
1 | $273 | DIG OP JVOP-161 LED ROHS | OPE1 | |
| ETC618131
|
1 | PCB TERMINAL CARD F7 A-Rev 230/460V | 2PCB | ||
| 300-017-218
|
1 | $411 | TRANSISTOR IGBT 7MBR35SB120B-50 1200V35A | Q1 | |
| 300-017-257
|
2 | FAN MMF-06D24ES-AOK DC24V 2.4W 5250RPM | B1,B2 | ||
| FU-002032
|
1 | $30 | FUSE,30A,600V,FERRAZ,A60Q30-2 | F1 | |
| C--800031
|
2 | CAPACITOR E-LX401LGN951MD70U 400V 950uF | C1,C2 | ||
| POR003013
|
1 | $44 | RELAY AHE1212 DC24V 30A | K1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-F7U47P51A
Node: dxpprd01:80