QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G5M20181F

GPD515/G5, 80 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC618451-S1115
1   PCB, CONTROL, G5, F-SPEC 500-041-519 1PCB
CDR001033
1   DIG OP JVOP-130U LCD OPE1
ETC650000
View Note
1   PCB GD,G5,2018-022 500-021-230 2PCB
STR001269
3 $378 TRANSISTOR IGBT 2MBI200N-060-10 600V200A PM1-3
FAN000131
1 $225 FAN 5915PC-22T-B30 B00 220VAC NMB FAN3
FAN001047
2 $55 FAN MMF-06D24DS-RC7 DC24V 4610RPM 2.16W FAN1,2
FU-002036
1 $104 FUSE A30QS150-4L AC300V 150A FU1
C--006449
1 $1 CAPACITOR DMESTJ104K 630VDC 0.1UF C9
C--800011
2 $216 CAPACITOR 57591 375V 4800UF C1,C2
C--006436
6 $14 CAPACITOR DMPPTS2J475K 630VDC 4.7uF C3-8
SID000600
1 $239 DIODE MODULE DF200BA80 800V 200A DM1
300-001-873
1 $51 RESISTOR 2.2OHM 60W 4.1G SMVK60W2.2OHMJ R1
MC-003253
1 X   CONTACTOR HI-20ETCU MC1
X--010041
1 $378 DC REACTOR, 94A, 0.4MH T1
300-030-865
3 $71 DCCT HC-TN125V4B15AG 4V/125AT DCCT1-3
THS001027
1 $9 THERMISTOR 150-203-76022 THM1
XX-800001
3   VARISTOR, 4000A, 470V, CERAMIC SA1-3
UCN00002-2
1   RIBBON CABLE 12 PIN L=200MM CNMT41063-2  
UCN00003-1
1 $35 RIBBON CABLE 60 PIN L=150MM WRMT41077-1  
X= No longer available

Spare Part History for:

CIMR-G5M20181F