CIMR-G5M20221F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5M20221F
GPD515/G5, 96 AMPS, 230V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650000
View Note |
1 | PCB GD,G5,2018-022 500-021-230 | 2PCB | ||
| STR001269
|
3 | $378 | TRANSISTOR IGBT 2MBI200N-060-10 600V200A | PM1-3 | |
| FAN001047
|
1 | $55 | FAN MMF-06D24DS-RC7 DC24V 4610RPM 2.16W | FAN1 | |
| FAN000131
|
1 | $225 | FAN 5915PC-22T-B30 B00 220VAC NMB | FAN3 | |
| FU-002036
|
1 | $104 | FUSE A30QS150-4L AC300V 150A | FU1 | |
| C--006449
|
1 | $1 | CAPACITOR DMESTJ104K 630VDC 0.1UF | C9 | |
| C--800011
|
2 | $216 | CAPACITOR 57591 375V 4800UF | C1,C2 | |
| C--006436
|
6 | $14 | CAPACITOR DMPPTS2J475K 630VDC 4.7uF | C3-8 | |
| SID000600
|
1 | $239 | DIODE MODULE DF200BA80 800V 200A | DM1 | |
| 300-001-873
|
1 | $51 | RESISTOR 2.2OHM 60W 4.1G SMVK60W2.2OHMJ | R1 | |
| MC-003333
|
1 | CONTACTOR 200V 40A UL HI-25ETCU-U | MC1 | ||
| X--010042
|
1 | $397 | DC REACTOR, 113A, 0.33MH | T1 | |
| 300-030-865
|
3 | $71 | DCCT HC-TN125V4B15AG 4V/125AT | DCCT1-3 | |
| THS001027
|
1 | $9 | THERMISTOR 150-203-76022 | THM1 | |
| XX-800001
|
3 | VARISTOR, 4000A, 470V, CERAMIC | SA1-3 | ||
| UCN00002-2
|
1 | RIBBON CABLE 12 PIN L=200MM CNMT41063-2 | |||
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5M20221F
Node: dxpprd02:80