CIMR-G5M20550F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5M20550F
GPD515/G5, 224 AMPS, 230V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650030
View Note |
1 | $1059 | PCB GD,G5,2045-055/ 500-021-241 | 2PCB | |
| STR001036
|
6 | $764 | TRANSISTOR IGBT CM600HA-12H 600A 600V 1P | TRM1-6 | |
| ETX003231
|
1 | $233 | PCB, POWER SUPPLY CARD, G5/P5 2030-75KW | 3PCB | |
| UFN000027
|
3 | FAN 4715MS-22T-B50-B00 NMB 300-000-684 | FAN1-3 | ||
| 300-024-038
|
1 | $100 | FAN 4710KL-05W-B39-BQ1F | FAN4 | |
| FU-002018
|
3 | $175 | FUSE CR2L-260/UL AC250V 260A (UL) | FU1-3 | |
| C--003394
|
2 | $2 | CAPACITOR DEBE33D472ZA2B 2KV 4700PF | C30,C31 | |
| C--003017
|
18 | $4 | CAPACITOR DEHR33D472KA4B 2KV 4700PF | C12-29 | |
| C--006449
|
6 | $1 | CAPACITOR DMESTJ104K 630VDC 0.1UF | C6-11 | |
| C--800016
|
4 | $320 | CAPACITOR 58648 400V 5600UF | C1-4 | |
| C--800020
|
1 | $101 | CAPACITOR 60838 350V 2200UF | C5 | |
| 300-016-592
|
1 | $8 | LED CLEAR 50MA 600MM | D1 | |
| SID000602
|
6 | $103 | DIODE MODULE DD60KB80 800V 60A | DM1-6 | |
| SID000585
|
3 | $215 | SNUB MOD 225P2 600V 50A 2.2UF DF75BA80 | ||
| SID000584
|
3 | $215 | SNUBBER MODULE 225N2 600V 50A 2.2UF | ||
| SID000583
|
3 | $215 | SNUBBER MODULE 225P1 600V 50A 2.2UF | ||
| SID000582
|
3 | $215 | SNUBBER MODULE 225N1 600V 50A 2.2UF | ||
| R--007167
|
1 | $74 | RESISTOR, 120W 3K OHM SMR120WA4747K | R6 | |
| R--007121
|
1 | $13 | RESISTOR, 5W 27K OHM | R2 | |
| R--007704
|
1 | $97 | RESISTOR 120W 1OHM | R1 | |
| R--007672
|
3 | $87 | RESISTOR SMRK90W 90W 10 OHM +/-5% | R3-5 | |
| MC-003406
|
1 | $1175 | CONTACTOR, 200-240V, ITH =90A | MC1 | |
| X--010025
|
1 | $1437 | DC REACTOR, 390A, 0.08MH | T1 | |
| CT-001287
|
3 | $152 | DCCT UND-300C/350 4V/350AT YASKAWA | DCCT1-3 | |
| THS001028
|
4 | $13 | THERMISTOR | THM1-4 | |
| XX-800001
|
3 | VARISTOR, 4000A, 470V, CERAMIC | SA1-3 | ||
| UCN00003-2
|
1 | RIBBON CABLE 60 PIN L=225MM WRMT41077-2 | |||
| UCN00002-2
|
1 | RIBBON CABLE 12 PIN L=200MM CNMT41063-2 | |||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5M20550F
Node: dxpprd02:80