QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G5M20750F

GPD515/G5, 300 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC618451-S1115
1   PCB, CONTROL, G5, F-SPEC 500-041-519 1PCB
CDR001033
1   DIG OP JVOP-130U LCD OPE1
ETC650040
View Note
1 $1088 PCB GD,G5,2075/ 500-021-238 2PCB
STR001041
12 $405 TRANSISTOR IGBT CM400HA-12H 400A 600V 2P TRM1-12
ETX003231
1 $233 PCB, POWER SUPPLY CARD, G5/P5 2030-75KW 3PCB
FAN001008
3 $309 FAN UT676DX-TP(V1) 180-253V 50/60 ROYAL FAN1-3
300-024-038
1 $100 FAN 4710KL-05W-B39-BQ1F FAN4
FU-002019
3 $152 FUSE CR2L-350/UL AC250V 350A (UL) FU1-3
C--003394
2 $2 CAPACITOR DEBE33D472ZA2B 2KV 4700PF C53,C54
C--003017
36 $4 CAPACITOR DEHR33D472KA4B 2KV 4700PF C17-52
C--006449
6 $1 CAPACITOR DMESTJ104K 630VDC 0.1UF C11-16
C--800017
9   CAPACITOR 58651 400V 3900UF C1-9
C--800020
1 $101 CAPACITOR 60838 350V 2200UF C10
300-016-592
1 $8 LED CLEAR 50MA 600MM D1
SID000603
6 $174 DIODE MODULE DD100KB80 800V 100A DM1-6
SID000585
6 $215 SNUB MOD 225P2 600V 50A 2.2UF DF75BA80  
SID000584
6 $215 SNUBBER MODULE 225N2 600V 50A 2.2UF  
SID000583
6 $215 SNUBBER MODULE 225P1 600V 50A 2.2UF  
SID000582
6 $215 SNUBBER MODULE 225N1 600V 50A 2.2UF  
R--007121
1 $13 RESISTOR, 5W 27K OHM R2
R--007705
1 $65 RESISTOR, 220W, 1 OHM,G3+, 4160 R1
R--007697
6 $57 RESISTOR, 90W 5 OHM R3-8
R--007167
2 $74 RESISTOR, 120W 3K OHM SMR120WA4747K R9,R10
MC-003403
1 X $2079 CONTACTOR, 200-240V, ITH=150A SC-7N/UL MC1
X--010026
1 $2063 DC REACTOR, 520A, 0.065MH T1
CT-001312
3 $416 DCCT UND-600B/400 4V/400A YASKAWA DCCT1-3
THS001028
4 $13 THERMISTOR THM1-4
XX-800001
6   VARISTOR, 4000A, 470V, CERAMIC SA1-6
UCN00003-2
1   RIBBON CABLE 60 PIN L=225MM WRMT41077-2  
UCN00002-2
1   RIBBON CABLE 12 PIN L=200MM CNMT41063-2  
X= No longer available

Spare Part History for:

CIMR-G5M20750F