QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G5M40221F

GPD515/G5, 52 AMPS, 460V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC618451-S1115
1   PCB, CONTROL, G5, F-SPEC 500-041-519 1PCB
CDR001033
1   DIG OP JVOP-130U LCD OPE1
ETC650440
View Note
1   PCB, GATE DRIVER, G5/P5 460V, 22KW 2PCB
ETC650200
View Note
1 $853 PCB GATE DRIVE 400V 22KW G5 500-021-234 2PCB
ETC650070
View Note
1   PCB GD,G5/P5,4022/ 500-021-273 2PCB
STR001066
3 $418 TRANSISTOR IGBT 2MBI100NC-120 100A 1200V TRM1-3
FAN001047
1 $55 FAN MMF-06D24DS-RC7 DC24V 4610RPM 2.16W FAN1
FAN000131
1 $225 FAN 5915PC-22T-B30 B00 220VAC NMB FAN3
FU-002039
1 $71 FUSE A50QS100-4Y AC500V 100A FU1
C--800015
2 $331 CAPACITOR 57609 400V 5000UF C1,C2
C--006097
6 $35 CAPACITOR DMPPT3A335K 1000V 3.3UF C3-8
300-056-294
1 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C6
SID000605
1 $200 DIODE MODULE DF100AA160 1600V 100A DM1
300-018-682
1 $41 RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF R2
300-028-370
1 $46 RESISTOR SMVK80W6R2J R1
MC-003274
1   CONTACTOR, 220V, 30A HI-15E2TCU MC1
X--010044
1 $577 DC REACTOR, 61A, 1.3MH L1
300-035-617
1 $605 TRNSF USN-B80VA,480-440-R400-380V/216V T1
CT-003034
3 $60 DCCT HC-TN065V4B15A 4V/65AT KOHSHIN DCCT1-3
THS001027
1 $9 THERMISTOR 150-203-76022 THM1
XX-000203
3 $8 VARISTOR, 6500A, 1000V SA1-3
UCN00003-1
1 $35 RIBBON CABLE 60 PIN L=150MM WRMT41077-1  
UCN00002-2
1   RIBBON CABLE 12 PIN L=200MM CNMT41063-2  
X= No longer available

Spare Part History for:

CIMR-G5M40221F