QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G5M40301F

GPD515/G5, 65 AMPS, 460V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC618451-S1115
1   PCB, CONTROL, G5, F-SPEC 500-041-519 1PCB
CDR001033
1   DIG OP JVOP-130U LCD OPE1
ETC650450
View Note
1   PCB, GATE DRIVER, G5/P5 460V, 30KW 2PCB
ETC650420
View Note
1   PCB GATE DRV P5 G5 30-45KW 500-023-680 2PCB
ETC650170
View Note
1   PCB GD,G5/P5,4030/ 500-021-274 2PCB
STR001067
3 $646 TRANSISTOR IGBT 2MBI150NC-120 150A 1200V TRM1-3
FAN001047
1 $55 FAN MMF-06D24DS-RC7 DC24V 4610RPM 2.16W FAN3
300-001-124
2 $173 FAN R127CG[V1] AC230V F7 FAN1,FAN2
FU-002040
1 $121 FUSE A50QS150-4Y AC500V 150A FU1
C--800013
4   CAPACITOR 57603 400V 2500UF C1-4
C--006097
6 $35 CAPACITOR DMPPT3A335K 1000V 3.3UF C5-10
300-056-294
1 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C11
SID000606
2 $232 DIODE MODULE DF150AA160 1600V 150A DM1,DM2
300-010-408
1 $59 RESISTOR SMVK100W 4.0 OHM 100WATT R1
300-018-682
1 $41 RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF R2
MC-003274
1   CONTACTOR, 220V, 30A HI-15E2TCU MC1
X--010045
1   DC REACTOR, 76A, 1.0MH DCL1
CT-003036
3 $60 DCCT HC-TN085V4B15A 4V/85AT KOHSHIN DCCT1-3
300-035-617
1 $605 TRNSF USN-B80VA,480-440-R400-380V/216V T1
THS001027
1 $9 THERMISTOR 150-203-76022 THM1
XX-000203
3 $8 VARISTOR, 6500A, 1000V SA1-3
UCN00003-1
1 $35 RIBBON CABLE 60 PIN L=150MM WRMT41077-1  
UCN00002-2
1   RIBBON CABLE 12 PIN L=200MM CNMT41063-2  
X= No longer available

Spare Part History for:

CIMR-G5M40301F