QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G5M40550F

GPD515/G5, 128 AMPS, 460V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC618451-S1115
1   PCB, CONTROL, G5, F-SPEC 500-041-519 1PCB
CDR001033
1   DIG OP JVOP-130U LCD OPE1
ETC650130
View Note
1   PCB GD,G5/P5,4055/ 500-021-244 2PCB
ETC650490
View Note
1   PCB GATE DRIVE G5 400V 500-023-688 2PCB
ETC650090
View Note
1   PCB GD,G5/P5,4055/ 500-021-248 2PCB
STR001023
6 $488 TRANSISTOR IGBT CM300HA-24H 300A1200V 1P TRM1-6
ETX003242
1   PCB, POWER SUPPLY CARD, G5/P5 4055-75KW 3PCB
UFN000027
3   FAN 4715MS-22T-B50-B00 NMB 300-000-684 FAN1-3
300-024-038
1 $100 FAN 4710KL-05W-B39-BQ1F FAN4
FU-000928
3 $96 FUSE CR6L-150/UL AC600V 150A (UL) FU1-3
C--006430
2 $1 CAPACITOR DE1E3KX472MA5B 250VAC 4700PF C32,C33
C--003017
18 $4 CAPACITOR DEHR33D472KA4B 2KV 4700PF C8-25
C--800016
6 $320 CAPACITOR 58648 400V 5600UF C1-6
300-056-294
6 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C26-31
300-016-592
1 $8 LED CLEAR 50MA 600MM D1
SID000567
3 $241 SNUBBER MOD MS1250D225N 50A 2.2UF  
SID000608
6 $101 DIODE MODULE DD60KB160 1600V 60A DM1-6
SID000568
3 $241 SNUBBER MOD MS1250D225P 1200V 50A ORIGIN  
R--007604
1 $36 RESISTOR 120W 10K OHM SMR120WA4901 R11
R--007121
2 $13 RESISTOR, 5W 27K OHM R2,R3
R--007497
6 $33 RESISTOR ERF-60WHJ100 60W 10 OHM R5-10
R--007090
1 $91 RESISTOR, 40W 5.1K OHM R4
R--007705
1 $65 RESISTOR, 220W, 1 OHM,G3+, 4160 R1
MC-003483
1   CONTACTOR 200V, 70A HI-35E2T2CU-U MC1
X--010013
1 $2237 DC REACTOR UZDC-B 220A,0.29MH DCL1
CPT020010
1 $751 TRANSFORMER OBL-160B 1PH 150VA T1
CT-001163
3 $155 DCCT UND-300B/200 4V/200AT DCCT1-3
THS001028
4 $13 THERMISTOR THM1-4
XX-000203
3 $8 VARISTOR, 6500A, 1000V SA1-3
UCN00003-2
1   RIBBON CABLE 60 PIN L=225MM WRMT41077-2  
UCN00002-2
1   RIBBON CABLE 12 PIN L=200MM CNMT41063-2  
X= No longer available

Spare Part History for:

CIMR-G5M40550F