CIMR-G5M40750F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5M40750F
GPD515/G5 165 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650140
View Note |
1 | PCB GD,G5/P5,4075/ 500-021-245 | 2PCB | ||
| ETC650100
View Note |
1 | PCB GD,G5/P5,4075/ 500-021-249 | 2PCB | ||
| STR001025
|
6 | $668 | TRANSISTOR CM400HA-24H (1P) 400A 1200V | TRM1-6 | |
| ETX003242
|
1 | PCB, POWER SUPPLY CARD, G5/P5 4055-75KW | 3PCB | ||
| UFN000027
|
3 | FAN 4715MS-22T-B50-B00 NMB 300-000-684 | FAN1-3 | ||
| 300-024-038
|
1 | $100 | FAN 4710KL-05W-B39-BQ1F | FAN4 | |
| FU-000928
|
3 | $96 | FUSE CR6L-150/UL AC600V 150A (UL) | FU1-3 | |
| C--006430
|
2 | $1 | CAPACITOR DE1E3KX472MA5B 250VAC 4700PF | C32,C33 | |
| C--003017
|
18 | $4 | CAPACITOR DEHR33D472KA4B 2KV 4700PF | C8-25 | |
| C--800016
|
6 | $320 | CAPACITOR 58648 400V 5600UF | C1-6 | |
| 300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C26-31 | |
| 300-016-592
|
1 | $8 | LED CLEAR 50MA 600MM | D1 | |
| SID000567
|
3 | $241 | SNUBBER MOD MS1250D225N 50A 2.2UF | ||
| SID000608
|
6 | $101 | DIODE MODULE DD60KB160 1600V 60A | DM1-6 | |
| SID000568
|
3 | $241 | SNUBBER MOD MS1250D225P 1200V 50A ORIGIN | ||
| R--007604
|
1 | $36 | RESISTOR 120W 10K OHM SMR120WA4901 | R11 | |
| R--007090
|
1 | $91 | RESISTOR, 40W 5.1K OHM | R4 | |
| R--007121
|
2 | $13 | RESISTOR, 5W 27K OHM | R2,R3 | |
| R--007497
|
6 | $33 | RESISTOR ERF-60WHJ100 60W 10 OHM | R5-10 | |
| R--007705
|
1 | $65 | RESISTOR, 220W, 1 OHM,G3+, 4160 | R1 | |
| MC-003483
|
1 | CONTACTOR 200V, 70A HI-35E2T2CU-U | MC1 | ||
| X--010014
|
1 | $1028 | DC REACTOR, 290A, 0.22MH | DCL1 | |
| CPT020010
|
1 | $751 | TRANSFORMER OBL-160B 1PH 150VA | T1 | |
| CT-001164
|
3 | $159 | DCCT UND-300B/250 4V/250AT YASKAWA | DCCT1-3 | |
| THS001028
|
4 | $13 | THERMISTOR | THM1-4 | |
| XX-000203
|
3 | $8 | VARISTOR, 6500A, 1000V | SA1-3 | |
| UCN00003-2
|
1 | RIBBON CABLE 60 PIN L=225MM WRMT41077-2 | |||
| UCN00002-2
|
1 | RIBBON CABLE 12 PIN L=200MM CNMT41063-2 | |||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5M40750F
Node: dxpprd01:80