CIMR-G5M41600F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5M41600F
GPD515/G5, 302 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650160
View Note |
1 | PCB GD,G5/P5,4160/ 500-021-246 | 2PCB | ||
| ETC650120
View Note |
1 | PCB GD,G5/P5,4160/ 500-021-250 | 2PCB | ||
| STR001355
|
12 | $694 | TRANSISTOR,CM400HA-24H(2P),1200V,400A,DC | TRM1-12 | |
| ETX003251
|
1 | $140 | PCB, POWER SUPPLY CARD, G5/P5 4110-160KW | 3PCB | |
| FAN001008
|
3 | $309 | FAN UT676DX-TP(V1) 180-253V 50/60 ROYAL | FAN1-3 | |
| 300-024-038
|
1 | $100 | FAN 4710KL-05W-B39-BQ1F | FAN4 | |
| FU-000930
|
3 | $226 | FUSE CR6L-300/UL AC600V 300A (UL) | FU1-3 | |
| C--800018
|
12 | $225 | CAPACITOR 58650 400V 5600UF | C1-12 | |
| C--003017
|
36 | $4 | CAPACITOR DEHR33D472KA4B 2KV 4700PF | C15-50 | |
| C--006430
|
2 | $1 | CAPACITOR DE1E3KX472MA5B 250VAC 4700PF | C57,C58 | |
| 300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C51-56 | |
| 300-016-592
|
1 | $8 | LED CLEAR 50MA 600MM | D1 | |
| SID000609
|
6 | $135 | DIODE MODULE DD100KB160 1600V 100A | DM1-6 | |
| SID000567
|
6 | $241 | SNUBBER MOD MS1250D225N 50A 2.2UF | ||
| SID000568
|
6 | $241 | SNUBBER MOD MS1250D225P 1200V 50A ORIGIN | ||
| R--007672
|
6 | $87 | RESISTOR SMRK90W 90W 10 OHM +/-5% | R8-13 | |
| R--007121
|
2 | $13 | RESISTOR, 5W 27K OHM | R6,R7 | |
| R--007088
|
3 | $49 | RESISTOR, 20W 10 K OHM | R3-5 | |
| R--007705
|
2 | $65 | RESISTOR, 220W, 1 OHM,G3+, 4160 | R1,R2 | |
| R--007604
|
1 | $36 | RESISTOR 120W 10K OHM SMR120WA4901 | R14 | |
| MC-003403
|
1 | X | $2079 | CONTACTOR, 200-240V, ITH=150A SC-7N/UL | MC1 |
| X--010016
|
1 | $1887 | DC REACTOR, 520A, 0.12MH | DCL1 | |
| CT-001186
|
3 | DCCT UND-600/400 4V/400A YASKAWA | DCCT1-3 | ||
| CPT020057
|
1 | $514 | TRANSFORMER EFV-115 250VA FOR LVD | T1 | |
| THS001028
|
4 | $13 | THERMISTOR | THM1-4 | |
| XX-000203
|
3 | $8 | VARISTOR, 6500A, 1000V | SA1-3 | |
| UCN00003-2
|
1 | RIBBON CABLE 60 PIN L=225MM WRMT41077-2 | |||
| UCN00002-2
|
1 | RIBBON CABLE 12 PIN L=200MM CNMT41063-2 | |||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5M41600F
Node: dxpprd02:80