CIMR-G5M41P51F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5M41P51F
GPD515/G5, 4.8 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETP615527
View Note |
1 | PCB GATE DRIVE G5 460V 1.5kW | 2PCB | ||
| ETP616940
View Note |
1 | $864 | PCB, GATE DRIVER, 460V 2.2KW P5 | 2PCB | |
| ETP616930
View Note |
1 | PCB, GATE DRIVE, P5, G5, 460V, 1P5KW | 2PCB | ||
| STR001051
|
1 | $285 | TRANSISTOR IGBT 7MBR10NF120 1200V 10A | PM1 | |
| FU-002029
|
1 | $19 | FUSE,10A,600V,FERRAZ,A60Q10-2 | FU1 | |
| THS001054
|
1 | $24 | THERMISTOR 150-203-76060 2.43KOHM | THM1 | |
| UCN00002-1
|
1 | $12 | RIBBON CABLE 12 PIN L=60MM CNMT41063-1 | ||
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5M41P51F
Node: dxpprd01:80