CIMR-G5M42200F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5M42200F
GPD515/G5 450 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC615270
View Note |
1 | $1510 | PCB, MAIN DRIVE, 400V, 220KW | 2PCB | |
| ETC616230
View Note |
1 | $1176 | PCB, GATE DRIVE, P5, G5, 400V, 220KW | 2PCB | |
| ETJ002860
|
3 | INVERTER UNIT, P5, G5, 400V, 220KW | DU1-3 | ||
| ETC650260
|
3 | PCB GD,G5/P5,4220/ 500-021-252 | 3-5PCB | ||
| ETX00302X
|
1 | CARD, CONVERTER, P5, G5, 185-300KW | 6PCB | ||
| ETX00303X
|
1 | $232 | PCB, TAP CHANGE, P5, G5, 460V, 185-300KW | 7PCB | |
| ETX003260
|
1 | $160 | CARD, INTERFACE, P5, G5, H5, 400V, 185-3 | 8PCB | |
| EUX003500
|
3 | FAN, 200V, 50/60HZ, 56/90W | FAN1-3 | ||
| 300-032-391
|
18 | $578 | CAPA ECST451LGN472MEF5M 450V 4700UFROHS | C12-29 | |
| 300-029-693
|
4 | $1098 | CAPACITOR 450LGSN15000MC 450WV 15000UF | C7-10 | |
| C--003015
|
6 | CAPACITOR, DMEST3A104K, 1000VDC 0.1UF | C1-6 | ||
| 300-028-290
|
6 | $1552 | DIODE MODULE RM250DZ-24 1200V 250A 2IN1 | DM1-6 | |
| 300-016-592
|
1 | $8 | LED CLEAR 50MA 600MM | D1 | |
| R--007174
|
4 | $92 | RESISTOR SMR220WA4748K 220W 3 OHM +/-5% | R1-4 | |
| R--007167
|
4 | $74 | RESISTOR, 120W 3K OHM SMR120WA4747K | R1-4 | |
| R--007121
|
8 | $13 | RESISTOR, 5W 27K OHM | R9,R10, R12,R13, R15,R16, R18,R19 | |
| R--007090
|
3 | $91 | RESISTOR, 40W 5.1K OHM | R11,R14,R17 | |
| R--010084
|
2 | $81 | RESISTOR SMR220W392J 220W 3.9KOHM +/-5% | R20,R21 | |
| MC-003404
|
1 | $6245 | CONTACTOR SC-10N/UL | MC1 | |
| CPT006354
|
1 | $2560 | TRANSFORMER USN-B 750VA 1PH | T1 | |
| CT1289
|
3 | DCCT UND-800B/800 4V/800AT YASKAWA | DCCT1-3 | ||
| THS001028
|
1 | $13 | THERMISTOR | THM1 | |
| XX-000203
|
3 | $8 | VARISTOR, 6500A, 1000V | SA1-3 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G5M42200F
Node: dxpprd02:80